SWRA601N April   2019  – November 2025 CC1350 , CC1352P , CC1352P7 , CC1352R , CC2340R2 , CC2340R5 , CC2340R5-Q1 , CC2540 , CC2540T , CC2541 , CC2541-Q1 , CC2640 , CC2640R2F , CC2640R2F-Q1 , CC2642R , CC2642R-Q1 , CC2650 , CC2650MODA , CC2652P , CC2652R , CC2652R7 , CC2652RB , CC2652RSIP , CC2674P10 , CC2674R10 , CC2744R7-Q1 , CC2745P10-Q1 , CC2745R10-Q1 , CC2745R7-Q1 , CC2755R10

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Bluetooth Qualification
    1. 2.1 General Guidelines
      1. 2.1.1 Product Listing Creation
        1. 2.1.1.1 Provide Product Details
        2. 2.1.1.2 Specify the Design
        3. 2.1.1.3 Pay an Administrative Fee
        4. 2.1.1.4 Submission
        5. 2.1.1.5 Verification
      2. 2.1.2 Applicable TCRL
    2. 2.2 CC23xx and CC27xx Guidelines
      1. 2.2.1 CC2340Rx and CC27xx Qualified Designs
    3. 2.3 CC13xx and CC26xx Guidelines
      1. 2.3.1 CC13xx and CC26xx Qualified Designs
      2. 2.3.2 Information Regarding Errata
        1. 2.3.2.1 Erratum 10734
        2. 2.3.2.2 Erratum 11838
    4. 2.4 CC254x Guidelines
      1. 2.4.1 Qualified Designs CC254x
    5. 2.5 RF PHY Test Parameters
    6. 2.6 How to Enable Bluetooth and Regulatory Test Modes
      1. 2.6.1 Bluetooth RF-PHY Testing
        1. 2.6.1.1 Regulatory Approval Testing
    7. 2.7 Frequently Asked Questions
  6. 3FCC Certification
    1. 3.1 FCC ID
  7. 4CE Certification
  8. 5Industry Canada (IC) Certification
    1. 5.1 IC-ID
  9. 6Summary
  10. 7References
  11. 8Revision History

Bluetooth Qualification

To release a Bluetooth end product to market, the design needs to be qualified. Texas Instruments provides Qualified Design Listings (QDL) [2] with corresponding Qualified Design Identification (QDID) or Design Number (DN) for all Bluetooth Low Energy wireless MCUs and associated Bluetooth Low Energy software stacks. This means that no Bluetooth Low Energy software stack testing is required by system integrators.

In addition to the BLE-Stack compliance, RF-PHY testing must be performed to make sure the physical performance of the radio and antenna interface meet the minimum Bluetooth RF-PHY performance requirements. This is directly connected to the complete hardware (end product) design. Texas Instruments typically performs Core-Complete Configuration; previously called End Product Listing (EPL); and RF-PHY qualification on selected development kits that implement a TI reference design and the associated DN/QDIDs are provided when available. TI RF-PHY can be referenced for end product qualification if the RF-PHY design is close enough and follows the design guidelines from the associated TI reference design. A Bluetooth Qualification Consultant [7] (BQC) can assess if further RF-PHY testing is required with the product. End product designers are responsible for complying with the Bluetooth SIG requirements.

RF-PHY testing has to be done by a Bluetooth Qualified Test Facility (BQTF), (such as 7Layers [3], Dekra [4], TUV Rheinland [5] and Wipro [6]). Typically, the test houses also have a BQC, which can be used for further guidance through the qualification process.

The guidelines in this document follow the Bluetooth Qualification and Declaration Processes[9] on the Bluetooth SIG website and can be used to complete the Qualification and Declaration Process.