TIDUF39 March   2025

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
    1. 1.1 Key System Specifications
  8. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
    3. 2.3 Highlighted Products
      1. 2.3.1 DAC70502: Dual-Channel, 1-LSB INL, 14-Bit, SPI Voltage-Output Digital-to-Analog Converter (DAC)
      2. 2.3.2 INA818: 35μV Offset, 8nV/√Hz Noise, Low-Power, Precision Instrumentation Amplifier
      3. 2.3.3 OPA192: High-Voltage, Rail-to-Rail Input/Output, 5µV, 0.2µV/°C, Precision Operational Amplifier
      4. 2.3.4 LM5146: 100V Synchronous Buck DC/DC Controller With Wide Duty Cycle Range
  9. 3System Design Theory
    1. 3.1 Constant Current Control Design
    2. 3.2 Constant Current and Voltage Simulation
  10. 4Hardware, Software, Testing Requirements, and Test Results
    1. 4.1 Hardware Requirements
    2. 4.2 Software Requirements
    3. 4.3 Test Setup
      1. 4.3.1 Constant Current Test Setup
      2. 4.3.2 Constant Voltage Test Setup
    4. 4.4 Test Results
      1. 4.4.1 Current Control Accuracy
      2. 4.4.2 Voltage Control Accuracy
      3. 4.4.3 CC, CV Transformation
      4. 4.4.4 Constant Current Transient Response
      5. 4.4.5 Constant Voltage Transient Response
      6. 4.4.6 Voltage Ripple at Short Circuit
      7. 4.4.7 Tracking DC-DC output
  11. 5Design and Documentation Support
    1. 5.1 Design Files
      1. 5.1.1 Schematics
      2. 5.1.2 BOM
    2. 5.2 Tools and Software
    3. 5.3 Documentation Support
    4. 5.4 Support Resources
    5. 5.5 Trademarks
  12. 6About the Author

Voltage Ripple at Short Circuit

The voltage ripple is observed under short-circuit conditions. The test is performed under AC coupling with 10 × probe connected to the output capacitor of the linear stage subsystem. The ripple is approximately 3mV peak to peak.
TIDA-010089 Voltage Ripple Under
                    Short-Circuit Conditions Figure 4-12 Voltage Ripple Under Short-Circuit Conditions