TIDUF39 March 2025
This reference design features low-noise, two-quadrant linear power supply with flexibility of output voltage adjustment. To improve efficiency, a tracking pre-regulator is implemented using the LM5146 buck converter for voltage tracking configuration to minimize the headroom of the discrete two-quadrant linear power stage.
Precise current sense is implemented using INA818, and LM358 is used to measure the output voltage. The current and voltage sense signals are fed into the analog feedback loop which controls the gate voltage of the power MOSFET. A DAC70502 14-bit , 2-channel DAC, is used to set the output current and voltage. The DAC is programmed using a USB2ANY adapter.