TIDUF39 March 2025
Figure 4-1 shows the hardware snapshot for this reference design. Jumper J9, J10, J12, and J13 configure the power rail connections to circuitry on the board. The J5 jumper provides reference voltage programmed by the DAC to the control system for configuring operation mode. J7 can disable the solid-state relay to interrupt output states. J8 controls functionality of the output switch relay based on the sensing signal from the feedback, safeguarding the circuit from reverse polarity.
Figure 4-1 TIDA010089 HardwareThe MOSFETs in the output stage are responsible for either sourcing or sinking current from the battery side, the excess heat must be carried away from both MOSFETS to provide normal operation. The heat sink and fan is applied in this design to dissipate any excess amount of heat. Particularly, the P-channel metal-oxide-semiconductor (PMOS) handles sinking the current and has higher thermal resistance. The selection of the heat sink and fan is contingent upon the specific power dissipation requirements and case temperature criteria. In this design, the target power dissipation is 8W without the fan, and the chosen heat sink is capable of dissipating 20W with an airflow of 30ft3/min. This makes sure that the thermal management of the system meets the design specifications for reliable operation.