TIDUF39
March
2025
-
1
-
Description
-
Resources
-
Features
-
Applications
-
6
-
1System Description
- 1.1
Key System Specifications
-
2System Overview
- 2.1
Block Diagram
- 2.2
Design Considerations
- 2.3
Highlighted Products
- 2.3.1
DAC70502: Dual-Channel, 1-LSB INL, 14-Bit, SPI
Voltage-Output Digital-to-Analog Converter (DAC)
- 2.3.2
INA818: 35μV Offset,
8nV/√Hz Noise, Low-Power, Precision Instrumentation
Amplifier
- 2.3.3
OPA192: High-Voltage, Rail-to-Rail
Input/Output, 5µV, 0.2µV/°C, Precision Operational Amplifier
- 2.3.4
LM5146: 100V Synchronous Buck DC/DC Controller With Wide Duty
Cycle Range
-
3System Design Theory
- 3.1
Constant Current Control Design
- 3.2
Constant Current and Voltage
Simulation
-
4Hardware, Software, Testing Requirements,
and Test Results
- 4.1
Hardware Requirements
- 4.2
Software Requirements
- 4.3
Test Setup
- 4.3.1
Constant Current Test Setup
- 4.3.2
Constant Voltage Test Setup
- 4.4
Test Results
- 4.4.1
Current Control Accuracy
- 4.4.2
Voltage Control Accuracy
- 4.4.3
CC, CV Transformation
- 4.4.4
Constant Current Transient
Response
- 4.4.5
Constant Voltage Transient Response
- 4.4.6
Voltage Ripple at Short Circuit
- 4.4.7
Tracking DC-DC output
-
5Design and Documentation Support
- 5.1
Design Files
- 5.1.1
Schematics
- 5.1.2
BOM
- 5.2
Tools and Software
- 5.3
Documentation Support
- 5.4
Support Resources
- 5.5
Trademarks
-
6About the Author
Features
- Low-noise linear output stage, 3mVpp output noise
in 20MHz bandwidth
- Precise current and voltage control with accuracy better than ±0.02% full scale
- Maximum power during source operation: 120W
- Maximum power sink operation: 25W
- Tracking DC/DC to minimize power dissipation in
source mode