TIDUF39 March 2025
Different current drawn from the load can also affect the CV control accuracy, a CV load regulation test is required. Table 4-3 shows the variation of constant current settings with respect to load voltage regulation. The data has minimal difference with the change in current.
| FS (V) | 15 | |||||
|---|---|---|---|---|---|---|
| VSET (V) | 1 | 2 | 3 | 4.2 | 8 | 15 |
| CC MODE ISET (A) | LOAD VOLTAGE (V) | |||||
| 0.1 | 0.997423 | 1.99792 | 2.99827 | 4.19865 | 7.99858 | 14.9975 |
| 1 | 0.99751 | 1.998 | 2.99835 | 4.1987 | 7.9987 | 14.9977 |
| 2 | 0.99769 | 1.99819 | 2.99853 | 4.19888 | 7.99891 | 14.9978 |
| 4 | 0.99801 | 1.99853 | 2.99886 | 4.19923 | 7.99929 | 14.9981 |
| 6 | 0.998378 | 1.99887 | 2.99922 | 4.19957 | 7.9997 | 14.9984 |
| 7 | 0.99855 | 1.99904 | 2.99941 | 4.19965 | 7.99978 | 14.9985 |
| ERROR (%FS) | 0.011533 | 0.013867 | 0.01153 | 0.009 | 0.009467 | 0.01667 |