TIDUF39 March 2025
The DAC70502 device offers linearity of < 1LSB. The high accuracy combined with a tiny package make the DAC70502 an excellent choice for applications such as gain and offset calibration, current or voltage set point generation, and power-supply control. These devices include a 2.5V, 5ppm/°C internal reference, giving full-scale output voltage ranges of 1.25V, 2.5V, or 5V.
The digital interface of the DAC70502 can be configured to a SPI or I2C mode using the SPI2C pin. In SPI mode, the DAC0502 uses a versatile 3-wire serial interface that operates at clock rates up to 50MHz. In I2C mode, the DAC70502 operates in standard (100kbps), fast (400kbps), and fast+ (1.0Mbps) modes.
Important features include: