TIDUF39 March 2025
The INA818 is a high-precision instrumentation amplifier that offers low power consumption and operates over a very wide single-supply or dual-supply range. A single external resistor sets any gain from 1 to 10000. This device measures and amplifies a differential voltage that represents output current which acts as feedback to regulate current. With a built-in super-beta input transistor, this device provides low-input offset voltage, offset voltage drift, input bias current, input voltage, and current noise.
Important features include: