TIDUF39 March 2025
Figure 4-10 shows the current transition from 180mA to 1.82A, with the rise time being less than 1ms. The test was done by using an e-load to draw current for the circuit in CV condition. The result demonstrates smooth current transition, fast settling time, and stable current loop response.
Figure 4-10 Transient
Response at Current Transition