TIDUF39 March   2025

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
    1. 1.1 Key System Specifications
  8. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
    3. 2.3 Highlighted Products
      1. 2.3.1 DAC70502: Dual-Channel, 1-LSB INL, 14-Bit, SPI Voltage-Output Digital-to-Analog Converter (DAC)
      2. 2.3.2 INA818: 35μV Offset, 8nV/√Hz Noise, Low-Power, Precision Instrumentation Amplifier
      3. 2.3.3 OPA192: High-Voltage, Rail-to-Rail Input/Output, 5µV, 0.2µV/°C, Precision Operational Amplifier
      4. 2.3.4 LM5146: 100V Synchronous Buck DC/DC Controller With Wide Duty Cycle Range
  9. 3System Design Theory
    1. 3.1 Constant Current Control Design
    2. 3.2 Constant Current and Voltage Simulation
  10. 4Hardware, Software, Testing Requirements, and Test Results
    1. 4.1 Hardware Requirements
    2. 4.2 Software Requirements
    3. 4.3 Test Setup
      1. 4.3.1 Constant Current Test Setup
      2. 4.3.2 Constant Voltage Test Setup
    4. 4.4 Test Results
      1. 4.4.1 Current Control Accuracy
      2. 4.4.2 Voltage Control Accuracy
      3. 4.4.3 CC, CV Transformation
      4. 4.4.4 Constant Current Transient Response
      5. 4.4.5 Constant Voltage Transient Response
      6. 4.4.6 Voltage Ripple at Short Circuit
      7. 4.4.7 Tracking DC-DC output
  11. 5Design and Documentation Support
    1. 5.1 Design Files
      1. 5.1.1 Schematics
      2. 5.1.2 BOM
    2. 5.2 Tools and Software
    3. 5.3 Documentation Support
    4. 5.4 Support Resources
    5. 5.5 Trademarks
  12. 6About the Author

OPA192: High-Voltage, Rail-to-Rail Input/Output, 5µV, 0.2µV/°C, Precision Operational Amplifier

OPA192IDBVT offers outstanding DC precision and AC performance, including rail-to-rail input/output, low offset (±5µV, typ), low offset drift (±0.2µV/°C, typ), and 10MHz bandwidth. Such amplifier offers high-precision constant current (CC) loop control voltage to calibrate the target signal. Unique features such as differential input-voltage range to the supply rail, high-output current (±6mA) high capacitive load drive of up to 1nF, and high slew rate (20V/µs) make the OPA192 a robust, high-performance operational amplifier for high-voltage industrial applications.

Important features include:

  • Wide supply: ±2.25V to ±18V, 4.5V to 36V
  • Low offset voltage drift: ±0.2µV/°C
  • Wide bandwidth: 10MHz gain-bandwidth (GBW)
  • Low quiescent current: 1mA per amplifier