TIDUF39 March 2025
The current loop can be affected by the variation of the output voltage level. To assess any impact on the control loop, perform a load regulation test. Table 4-1 shows the CC load regulation for charging and Table 4-2 shows the CC load regulation for discharging.
| FULL SCALE RATING (FSR) (A) |
8 | |||||
|---|---|---|---|---|---|---|
| ISET (A) | 0.1 | 1 | 2 | 4 | 6 | 8 |
| CV E-LOAD | ISENSE (A) | |||||
| 1 | 0.09987 | 1.00033 | 2.00033 | 3.99933 | 6.00033 | 7.99933 |
| 2 | 0.09933 | 1.00033 | 2.00033 | 3.99933 | 6.00033 | 7.99933 |
| 4 | 0.09933 | 1.00033 | 2.00000 | 4.00033 | 6.00067 | 8.00133 |
| 8 | 0.09967 | 1.00067 | 2.00067 | 4.00067 | 6.00167 | 8.00500 |
| 10 | 0.09967 | 1.00003 | 2.00033 | 4.00067 | 6.00167 | 8.00567 |
| 14 | 0.09967 | 1.00067 | 2.00067 | 4.00033 | 6.00133 | 8.00667 |
| ERROR (%FSR) | 0.00833 | –0.00833 | –0.00833 | –0.00833 | –0.02083 | –0.08333 |
| FSR (A) | –8 | |||||
|---|---|---|---|---|---|---|
| ISET (A) | 0.1 | 1 | 2 | 3 | 4 | 5 |
| CV POWER SUPPLY (BATTERY) |
ISENSE (A) | |||||
| 1 | –0.10133 | –1.00133 | –2.00167 | –3.00167 | –4.00167 | NA |
| 2 | –0.10167 | –1.00167 | –2.00167 | –3.00167 | –4.00167 | –5.00167 |
| 3 | –0.10167 | –1.00167 | –2.00167 | –3.00167 | –4.00167 | –5.00167 |
| 4 | –0.10167 | –1.00167 | –2.00167 | –3.00167 | –4.00167 | –5.00167 |
| 4.2 | –0.10167 | –1.00167 | –2.00167 | –3.00167 | –4.00167 | –5.00167 |
| ERROR (%FSR) | 0.02083 | 0.02083 | 0.02083 | 0.02083 | 0.02083 | 0.02083 |