TIDUF39 March 2025
| PARAMETER | SPECIFICATION |
|---|---|
| Input Voltage | 24V to 48V |
| Output Voltage | 0V to 15V |
| Maximum Output Current | ±8A |
| Topology | DC/DC + LDO with voltage tracking |
| Power (Source) | 120W |
| Power (Sink) | 8W (without fan), 25W(with fan) |
| Current and Voltage Set Resolution | 14b |
| Current Regulation Error | < ±3mA (0.02% FS) |
| Voltage Regulation Error | < ±3mV (0.02% FS) |