TIDUFF0 December 2025
The focus applications for this reference design are front range radar systems for multiple advanced driver assistance systems (ADAS) functions such as adaptive cruise control (ACC), automated emergency braking (AEB), blind spot detection, front cross-traffic assist, and lane change assist. Table 4-4 lists the target(1) system specifications:
| 8 × 8 PERFORMANCE | DESCRIPTION |
|---|---|
| Maximum range | Ultra Long Range Mode: up to 350m Long Range Mode: up to 200m Mid-Range Mode: up to 100m |
| Range resolution | Ultra Long Range Mode: up to 0.43m Long Range Mode: up to 0.29m Mid-Range Mode: up to 0.14m |
| Maximum velocity | up to –300 to +125kmph |
Velocity resolution |
up to 0.42kmph |
| Elevation FoV | up to ± 10 degree |
| Elevation resolution at boresight | up to 2 degree |
| Elevation accuracy at boresight | up to 0.28 degree |
| Azimuth FoV | up to ± 70 degree |
| Azimuth resolution at boresight | up to 1 degree |
| Azimuth accuracy at boresight | up to 0.14 degree |
| Active Chirp | up to 25ms |