TIDUFF0 December 2025
The radar module can be powered from 12V up to 48V, either through Power over Coax (PoC) or through a barrel jack power supply . The input voltage is stepped down through LM68635-Q1, a wide VIN buck to generate 3.3V. The LP8772x-Q1 then takes the 3.3V input and provides 1.8V and 1.0V rails to supply AWR2188, DS90UB971S-Q1, MSPM0G3519-Q1 and the CDC6C-Q1. The TPS628501-Q1 generates the required 1.2V for the AWR2188. When powered through PoC, both data and power supply are provided through a single coax cable to reduce wiring harness costs and weight.