TIDUFF0 December 2025
Car manufacturers across the globe are targeting higher levels of autonomous driving by continuously enhancing advanced driver assistance systems (ADAS) features. This radar reference design utilizes TI integrated circuits to build a complete radar module that delivers best-in-class performance by combining the AWR2188 radar transceivers, low noise power supply and FPD-Link analog-to-digital converter (ADC) raw data communication to address the shift of edge processing to streaming radar in the automotive industry.
Streaming radar architecture combined with centralized processing offers significant advantages over traditional edge compute methods by reducing sensor cost, size, weight, and wiring complexity through Power-over-Cable technologies. Additionally, using streaming radar sensors enables system scalability and modularity. The ability to position sensors in more convenient locations around the car enables integration of more ADAS functions. The design can adjust the degree of coverage just by changing the number or configuration of the sensors, thus scaling a single platform from a cost-sensitive low-end vehicle to a differentiated premium vehicle offering with different levels of autonomy. Streaming architecture adds value through a sensor fusion algorithm and the larger computing capability in the central ECU. Simplified streaming radar sensors and differentiation through software can help reduce system complexity and offer new ways of creating value. These benefits – performance, scalability, and simplicity – all contribute to the prominence of the streaming architecture in the automotive industry.