TIDUFF0 December   2025

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
    1. 1.1 Key System Specifications
  8. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
    3. 2.3 Highlighted Products
      1. 2.3.1 AWR2188
      2. 2.3.2 DS90UB971S-Q1
      3. 2.3.3 MSPM0G3519-Q1
      4. 2.3.4 LM68635-Q1
      5. 2.3.5 LP8772x-Q1
      6. 2.3.6 TPS6285018A-Q1
      7. 2.3.7 CDC6C025000-Q1
  9. 3System Design Theory
    1. 3.1 Diagnostic and Monitoring Features
    2. 3.2 Power over Coax (PoC) Network
    3. 3.3 SPI and I2C Communication Interface
  10. 4Hardware, Software, Testing Requirements, and Test Results
    1. 4.1 Hardware Requirements
    2. 4.2 Software Requirements
    3. 4.3 Test Setup
      1. 4.3.1 Precautions
      2. 4.3.2 Data Capturing Approach
  11. 5Design and Documentation Support
    1. 5.1 Design Files
      1. 5.1.1 Schematics
      2. 5.1.2 BOM
      3. 5.1.3 PCB Layout Recommendations
        1. 5.1.3.1 Launch on Package (LOP Antenna)
        2. 5.1.3.2 Power over Coax (PoC)
        3. 5.1.3.3 PCB Layer Stackup
        4. 5.1.3.4 Board Photos
    2. 5.2 Tools and Software
    3. 5.3 Documentation Support
    4. 5.4 Support Resources
    5. 5.5 Trademarks
      1. 5.5.1 About the Author
  12. 6About the Author

Hardware Requirements

The data capturing approach with the DCA2000EVM and post-processing through mmWave studio is used to verify the streaming radar module functionality.

Table 4-1 Required Components for Evaluation
QUANTITY DEVICE DESCRIPTION DEVICE NUMBER COMMENTS
1 × TIDA-020093 satellite radar module TIDA-020093
1 × DCA2000EVM raw data capture module Request now 12V, ≥ 5A barrel jack power supply (2.1mm I.D × 5.5mm O.D. × 9.5mm)
  • Recommended part number: SDM65-12-U-P5
1 × DS90UB9724S-Q1 deserializer adapter card for DCA2000EVM Request now 12V up to 24V ≥ 2A barrel jack power supply required
1 × LP-XDS110 LaunchPad™ TMDS
or
EMU110-U debug probe
LP-XDS110, TMDSEMU110-U For programming the MSPM0G3519-Q1.
LP-XDS110 requires the following cable: FFSD-05-D-06.00-01-N
2 × FAKRA coax cables (3.5GHz+) for example; TE: 2081376-3