TIDUFF0 December 2025
The LP8772x-Q1 device meets the power management requirements of the AWR, IWR, and other Monolithic Microwave Integrated Circuits (MMIC) in various automotive and industrial radar applications. The device has three step-down DC/DC converters, an LDO regulator, and a load switch. The LDO receives external power and supplies an Ethernet device or any other device in the system. The load switch cuts off the 3.3V IO supply during the sensor sleep mode. The device operates through I2C communication interface and enable signals.
The low noise step-down DC/DC converters support factory programmed switching frequency of 17.6MHz or 8.8MHz or 4.4MHz. High switching frequency and low noise across wide frequency range, enables LDO-free power approach which helps to reduce the design cost and improve thermal performance. The switching clock is forced to PWM mode for excellent RF performance and can also be synchronized to an external clock. The LP8772x-Q1 device supports remote voltage sensing to compensate IR drop between the regulator output and the point-of-load (POL) which improves the accuracy of the output voltage.