TIDUFF4 October 2025
At full load, the synchronous rectification (SR) FET carries a significant amount of current. Removing heat from the SR FET is essential to achieve better efficiency. The PGND copper can be exposed near the SRC pad of the low-side LMG3100R017. A small copper block, with the same height as the LMG3100R017, can be used and then attached to the heat sink.