TIDUFF4 October 2025
One of the major aspects of this design is to dissipate heat efficiently through a heat sink and fan. This design uses the Z35-12.7B heat sink from Alpha Novatech, which has approximately 2.2°C/W thermal resistance at 200 linear feet per minute (LFM) air flow. The design also uses a 1mm-thick thermal interface material (TIM) with 6W/m-K thermal conductivity. Using a thinner TIM can improve heat dissipation, provided there is enough distance between the heat sink and the LMG3100R017 exposed GaN die and capacitors for electrical isolation.