TIDUFF4 October 2025
The reference design uses the LMG3100R017, a small-size GaN field-effect transistor (FET), for a three-phase inverter. The LMG3100R017 integrates the driver and 80V GaN FET in a 6.5mm × 4mm QFN package. This package is optimized for extremely low gate loop and power loop impedance. The PCB offers mounting holes for a heat sink with the top-side cooled LMG3100R017 GaN-FET power modules. An integrated bootstrap diode reduces space for the high-side GaN-FET bias supply.
The control uses the UCD3138A, a digital power supply controller from Texas Instruments. The UCD3138A offers excellent levels of integration and performance in a single-chip solution. The UCD3138A has PMBus communication, which enables easy firmware upgrade and reporting. The design monitors each phase input current through a bidirectional current sense amplifier, the INA241. The 5V auxiliary supply uses an integrated buck module, the TPSM365R6, followed by a low-dropout (LDO) linear regulator to generate a 3.3V rail.