TIDUFF4 October   2025

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
    1. 1.1 Key System Specifications
      1. 1.1.1 General TI High Voltage Evaluation User Safety Guidelines
        1. 1.1.1.1 Safety and Precautions
  8. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
      1. 2.2.1 GaN Power Stage
      2. 2.2.2 Inductor
      3. 2.2.3 Controller
      4. 2.2.4 Cooling
        1. 2.2.4.1 Heat Sink Placement
        2. 2.2.4.2 Via Placement
        3. 2.2.4.3 Copper Block
    3. 2.3 Highlighted Products
      1. 2.3.1 LMG3100R017
      2. 2.3.2 UCD3138A
      3. 2.3.3 TPSM365R6V5
      4. 2.3.4 TMP61
  9. 3Hardware, Software, Testing Requirements, and Test Results
    1. 3.1 Hardware Requirements
    2. 3.2 Software Requirements
    3. 3.3 Test Setup
    4. 3.4 Test Results
  10. 4Design and Documentation Support
    1. 4.1 Design Files
      1. 4.1.1 Schematics
      2. 4.1.2 BOM
      3. 4.1.3 PCB Layout Recommendations
        1. 4.1.3.1 Power Loop Optimization
        2. 4.1.3.2 Return Current Through Output Power Ground
    2. 4.2 Tools and Software
    3. 4.3 Documentation Support
    4. 4.4 Support Resources
    5. 4.5 Trademarks
  11. 5About the Author

Test Setup

Complete the following steps for the test setup:

  1. Insert the daughter card module into the base board.
  2. Connect the 100V DC voltage source to the base board connector (J3-J4). Set the input voltage ranges from 40V to 60V with current limit as 60A.
  3. Place the fan near the heat sink and turn the fan on.
  4. Connect the programmable DC load (J2-J6).
  5. Connect the PMBus adapter to J9 and upload the firmware to UCD3138A (optional).
  6. Turn on the DC source and increase the constant current (CC) load up to 167A.
TIDA-050095 Test Setup Figure 3-1 Test Setup