TIDUFF4 October 2025
Server power requirements increase with the proliferation of AI and increased data processing loads. The architecture shifts to a higher voltage for distribution, 48V, from 12V, to reduce I²R losses. This shift requires conversion of the 48V–12V levels on the motherboard to power the main controller multiphase power stage and peripherals, such as PCIe and HDD.
The buck converters are not efficient enough to achieve 98%+ peak efficiency due to hard-switching. However, TI GaN integrated power stages enable efficient 48V–12V conversion with a 2kW power output using a four-phase buck topology.