TIDUFF4 October   2025

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
    1. 1.1 Key System Specifications
      1. 1.1.1 General TI High Voltage Evaluation User Safety Guidelines
        1. 1.1.1.1 Safety and Precautions
  8. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
      1. 2.2.1 GaN Power Stage
      2. 2.2.2 Inductor
      3. 2.2.3 Controller
      4. 2.2.4 Cooling
        1. 2.2.4.1 Heat Sink Placement
        2. 2.2.4.2 Via Placement
        3. 2.2.4.3 Copper Block
    3. 2.3 Highlighted Products
      1. 2.3.1 LMG3100R017
      2. 2.3.2 UCD3138A
      3. 2.3.3 TPSM365R6V5
      4. 2.3.4 TMP61
  9. 3Hardware, Software, Testing Requirements, and Test Results
    1. 3.1 Hardware Requirements
    2. 3.2 Software Requirements
    3. 3.3 Test Setup
    4. 3.4 Test Results
  10. 4Design and Documentation Support
    1. 4.1 Design Files
      1. 4.1.1 Schematics
      2. 4.1.2 BOM
      3. 4.1.3 PCB Layout Recommendations
        1. 4.1.3.1 Power Loop Optimization
        2. 4.1.3.2 Return Current Through Output Power Ground
    2. 4.2 Tools and Software
    3. 4.3 Documentation Support
    4. 4.4 Support Resources
    5. 4.5 Trademarks
  11. 5About the Author

TMP61

The TMP61 is a positive temperature coefficient (PTC) linear silicon thermistor. The device behaves as a temperature-dependent resistor, and can be configured in a variety of ways to monitor temperature based on the system-level requirements. The TMP61 has a nominal resistance at 25°C of 10kΩ with ±1% maximum tolerance, a maximum operating voltage of 5.5V, and maximum supply current of 400µA. The benefits of this device include no extra linearity circuitry, minimized calibration, less resistance toleration variation, larger sensitivity at high temperatures, and simplified conversion methods to save time and memory in the processor. This device can be used in a variety of applications to monitor temperature close to a heat source with the very small DEC package option compatible with the typical 0402 footprint.