TIDUFF4 October 2025
For good cooling through the top-side exposed GaN die, provide for the minimum distance from the GaN die to the heat sink. To achieve this, components closer to the LMG3100R017 must have a similar height to the LMG3100R017, allowing the thermal interface material (TIM) thickness to be minimized. Wherever the component height exceeds that of the LMG3100R017, add a groove to the heat sink to compensate for the difference.