TIDUFF4
October 2025
1
Description
Resources
Features
Applications
6
1
System Description
1.1
Key System Specifications
1.1.1
General TI High Voltage Evaluation User Safety Guidelines
1.1.1.1
Safety and Precautions
2
System Overview
2.1
Block Diagram
2.2
Design Considerations
2.2.1
GaN Power Stage
2.2.2
Inductor
2.2.3
Controller
2.2.4
Cooling
2.2.4.1
Heat Sink Placement
2.2.4.2
Via Placement
2.2.4.3
Copper Block
2.3
Highlighted Products
2.3.1
LMG3100R017
2.3.2
UCD3138A
2.3.3
TPSM365R6V5
2.3.4
TMP61
3
Hardware, Software, Testing Requirements, and Test Results
3.1
Hardware Requirements
3.2
Software Requirements
3.3
Test Setup
3.4
Test Results
4
Design and Documentation Support
4.1
Design Files
4.1.1
Schematics
4.1.2
BOM
4.1.3
PCB Layout Recommendations
4.1.3.1
Power Loop Optimization
4.1.3.2
Return Current Through Output Power Ground
4.2
Tools and Software
4.3
Documentation Support
4.4
Support Resources
4.5
Trademarks
5
About the Author
Features
High power density with a high peak (98%+) and full load efficiency (97.5%)
Transformer-less regulated topology
Low bill of materials (BOM) cost
Easy to implement in a chip-down design in quarter brick form factor
(36.8mm × 58.4mm × 18mm)
12V–48V boost configurable
PMBus®
compatible