TIDUFG5 December 2025
| PARAMETER | UL 2231-2 / IEC 61851-23 SPECIFICATION | TIDA-010985 |
|---|---|---|
| Trip Accuracy (symmetrical and asymmetrical faults) | 15% | 5% |
| Response time | <10 seconds | < 2 seconds (Ciso = 4µF, Riso = 1MΩ) |
| Line to PE Voltage Variation % of VDC | 10% | 10% (that is, 50V for 1kV bus) |
| PARAMETER | SPECIFICATION | Unit |
|---|---|---|
| Riso Measurement Range (maximum tested) | 2 | MΩ |
| Riso Measurement Error (3σ) | ±5 | % |
| Ciso Measurement Range (maximum tested) | 9 | µF |
| Ciso Measurement Error (3σ) | ±15 | % |
| Isolation Measurement Cycle Time (configurable) | 2 | s |
| HV Bus Voltage (maximum) | 1000 | V |
| ADC Full Scale Input | 3.3 | V |
| Voltage Divider Resistance | 12.5 ±15% | MΩ |
| IMD Leakage Current (maximum, active) | 2 | mA |
| IMD Leakage Current (maximum, inactive) | 100 | µA |
| Resistive Bridge Power Dissipation (maximum) | 0.85 | W |
| Power Supply | 6-36 or Isolated USB to LP | V |
| Power Consumption (maximum) | 2 | W |
| Operating Temperature | -40 to 85 | °C |
| Interface | CAN 2.0 | N/A |