TIDUFG5 December 2025
The RES60A-Q1 is a matched resistive divider, implemented in thin-film SiCr with Texas Instruments' modern, high-performance, analog wafer process. A high-quality SiO2 insulative layer encapsulates the resistors and enables usage at extremely high voltages, up to 1400VDC for sustained operation or 4000VDC for HiPOT testing (60s). The device has a nominal input resistance of RHV = 12.5MΩ, and is available in several nominal ratios to meet a wide array of system needs.