TIDUFG5
December 2025
1
Description
Resources
Features
Applications
6
1
System Description
1.1
Insulation Monitoring
1.2
Key System Specifications
2
System Overview
2.1
Block Diagram
2.2
Design Considerations
2.2.1
TIDA-010985 Overview
2.2.2
Solving for the Unknown Isolation Resistances
2.2.3
Addressing Large Time Constant Cases
2.2.4
Prediction Algorithms
2.2.5
Understanding Error Sources
2.3
Highlighted Products
2.3.1
LP-MSPM0G3507
2.3.2
TPSI2240-Q1
2.3.3
RES60A-Q1
2.3.4
TLV9002-Q1
2.3.5
TPSM33620-Q1
2.3.6
TPS7A2033
2.3.7
ISOW1044
2.3.8
TSM24CA
2.3.9
TLV431B
3
Hardware, Software, Testing Requirements, and Test Results
3.1
Hardware Requirements
3.2
Software
3.3
Test Setup
3.3.1
Hardware Test Setup
3.3.2
Software Test Setup
3.4
Test Results
4
Design and Documentation Support
4.1
Design Files
4.1.1
Schematics
4.1.2
BOM
4.1.3
PCB Layout Recommendations
4.1.3.1
Layout Prints
4.2
Tools and Software [Required Topic]
4.3
Documentation Support
4.4
Support Resources
4.5
Trademarks
5
About the Authors
Features
Large Y-cap support (up to 9μF total)
Low-computation predictive algorithm to shorten response time
Low voltage variation on Y caps (±10% with regard to protective earth)
Provides both symmetrical and asymmetrical fault detection
±5% resistance and ±15% capacitance measurement errors (±3σ)
Supports UL 2231-2 ±15% accuracy and 10s response time
Supports up to 1kV bus voltage
Isolated Controller Area Network (CAN) 2.0 for communication