The hardware used for evaluating this reference design is
composed of the following:
- TIDA-010985
- LP-MSPM0G3507
- USB Type-C® cable
- USB isolator (to power the LP and protect the laptop). USB
powering the entire system is the default method to evaluate the
reference design.
- Laptop
- Four-channel oscilloscope
- Two high-voltage differential probes rated for voltages higher
than 1kV
- Two single-ended probes for low-voltage
signal measurements (TPP0500B)
- A logic analyzer (Saleae logic 16) for debugging digital
signals (optional)
- HV DC power supply
SL1250-1.2/UI+LXI
- An interlocked safety box for HV
testing safety
- Optional 12V DC lab power supply (5W)
if an external power supply is desired instead of the USB source of the LP for power
(default option)