LVDS, M-LVDS & PECL ICs
Solve your high-speed data transmission challenges with our broad portfolio of LVDS devices
Browse by category
Select by type
LVDS SerDes
Meet your high-bandwidth, low-power transmission requirements while reducing I/O count through our serializing and deserializing LVDS portfolio.
LVDS buffers, drivers & more
Browse our broad portfolio of LVDS buffers, drivers, receivers and cross-points for bridging, signal distribution, reach extension and level translation.
M-LVDS drivers & receivers
High-speed multipoint drivers and receivers for applications requiring multiple devices interconnected on a single transmission line, support data rates up to 250 Mbps and are IEC 61000-4-2 compliant.
PECL & LVPECL drivers & receivers
High-speed drivers and receivers enable level translation to and from PECL and LVPECL in high-speed communications.
Related categories
New products
Radiation-tolerant quad-channel high-speed differential line driver
Technical resources
LVDS Owner's Manual Design Guide, 4th Edition
Learn the fundamentals of LVDS
An Introduction to M-LVDS and Clock and Data Distribution Applications (Rev. C)
Discover featured applications
Enable the next generation of automotive lighting with LVDS
The advancement of LED technology is pushing the bounds of what's possible for automotive lighting. State-of-the-art lamp designs with high pixel density are enabling adaptive lighting, ground projection, animation and more. Low-voltage differential signaling (LVDS) enables designers to increase serial data throughput to control an increasing number of pixels.
Benefits:
- Greater than 400-Mbps signaling rates per LVDS lane.
- Enables lower-power designs.
- High signal integrity over long cables or traces.
Featured resources
- DS90LV011AQ-Q1 – Automotive LVDS differential driver
- DS90LV027AQ-Q1 – Automotive LVDS dual differential driver
- DS90LT012AQ-Q1 – Automotive LVDS differential line receiver
Improve EMC in motor drives through LVDS
High switching frequency electronics enable motor drives to maximize efficiency, but with increased efficiency comes increased system noise. Minimizing the effects of electromagnetic interference (EMI) in system communication has never been more crucial.
Low-voltage differential signaling (LVDS) gives system designers a tool to reduce EMI for high-speed intrasystem data, clock and control communication.
Benefits:
- Very low EMI noise.
- Enables lower-power designs.
- High signal integrity over long cables or traces.
Featured resources
- SN65LVDT14 – Multi-channel transceivers for SPI over LVDS
- SN65LVDT41 – Multi-channel transceivers for SPI over LVDS
- SN65MLVD207 – Full-duplex M-LVDS transceiver
- LVDS to Improve EMC in Motor Drives – Application brief
Ensure highly reliable serial communication with our LVDS space products
Low-voltage differential signaling (LVDS) serves as a foundation for high-speed communication throughout satellite subsystems and payloads. For over 20 years, TI's portfolio of space-rated LVDS drivers, receivers and crosspoints have provided best-in-class radiation performance.
Benefits:
- Qualified manufacturers list class V-rated products.
- Extended common-mode voltage receivers.
- Enables high-density systems with small footprints.
- Cold sparing and extended common-mode voltage receivers.
Featured resources
- SN55LVCP22A-SP – QML class V 2×2 1-Gbps LVDS crosspoint switch with RHA
- SN55LVDS33-SP – High-speed differential receiver
- TI Space Products (Rev. L) – Selection guide