Packaging information
Package | Pins CFP (HFG) | 36 |
Operating temperature range (°C) -55 to 125 |
Package qty | Carrier 10 | JEDEC TRAY (5+1) |
Features for the CDCLVP111-SP
- Distributes One Differential Clock Input Pair LVPECL to 10 Differential LVPECL
- Fully Compatible With LVECL and LVPECL
- Supports a Wide Supply Voltage Range From 2.375 V to 3.8 V
- Selectable Clock Input Through CLK_SEL
- Low-Output Skew (Typical 15 ps) for Clock-Distribution Applications
- Additive Jitter Less Than 1 ps
- Propagation Delay Less Than 355 ps
- Open Input Default State
- LVDS, CML, SSTL input Compatible
- VBB Reference Voltage Output for Single-Ended Clocking
- Frequency Range From DC to 3.5 GHz
- Supports Defense, Aerospace, and Medical Applications
- Controlled Baseline
- One Assembly and Test Site
- One Fabrication Site
- Available in Military (–55°C to 125°C) Temperature Range(1)
- Extended Product Life Cycle
- Extended Product-Change Notification
- Product Traceability
Description for the CDCLVP111-SP
The CDCLVP111-SP clock driver distributes one differential clock pair of LVPECL input, (CLK0, CLK1) to ten pairs of differential LVPECL clock (Q0, Q9) outputs with minimum skew for clock distribution. The CDCLVP111-SP can accept two clock sources into an input multiplexer. The CDCLVP111-SP is specifically designed for driving 50-Ω transmission lines. When an output pin is not used, leaving it open is recommended to reduce power consumption. If only one of the output pins from a differential pair is used, the other output pin must be identically terminated to 50 Ω.
The VBB reference voltage output is used if single-ended input operation is required. In this case, the VBB pin should be connected to CLK0 and bypassed to GND via a 10-nF capacitor.
For high-speed performance, the differential mode is strongly recommended.
The CDCLVP111-SP is characterized for operation from –55°C to 125°C.