CDCVF2509PW

ACTIVE

3.3-V phase-lock loop clock driver with 9 outputs for DRAM applications | PW | 24 | 0 to 85

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

CDCVF2509PWR ACTIVE Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins TSSOP (PW) | 24
Operating temperature range (°C) 0 to 85
Package qty | Carrier 60 | TUBE

Features for the CDCVF2509

  • Designed to meet and exceed PC133 SDRAM registered DIMM specification Rev. 1.1
  • Spread Spectrum Clock-compatible
  • Operating frequency: 50MHz to 175MHz
  • Static phase error distribution at 66MHz to 166MHz is ±125ps
  • Jitter (cyc - cyc) at 66MHz to 166MHz is typical = 70ps
  • Advanced deep submicron process results in more than 40% lower power consumption versus current generation PC133 devices
  • Available in plastic 24-pin TSSOP
  • Phase-lock loop clock distribution for synchronous DRAM applications
  • Distributes one clock input to one bank of five and one bank of four outputs
  • Separate output enable for each output bank
  • External feedback (FBIN) terminal is used to synchronize the outputs to the clock input
  • 25-Ω On-chip series damping resistors
  • No external RC network required
  • Operates at 3.3V

Description for the CDCVF2509

The CDCVF2509 is a high-performance, low-skew, low-jitter, phase-lock loop (PLL) clock driver. The device uses a PLL to precisely align, in both frequency and phase, the feedback (FBOUT) output to the clock (CLK) input signal. The device is specifically designed for use with synchronous DRAMs. The CDCVF2509 operates at a 3.3V VCCand provides integrated series-damping resistors designed for driving point-to-point loads.

One bank of five outputs and one bank of four outputs provide nine low-skew, low-jitter copies of CLK. Output signal duty cycles are adjusted to 50%, independent of the duty cycle at CLK. Each bank of outputs is enabled or disabled separately through the control (1G and 2G) inputs. When the G inputs are high, the outputs switch in phase and frequency with CLK. When the G inputs are low, the outputs are disabled to the logic-low state.

Unlike many products containing PLLs, the CDCVF2509 does not require external RC networks. The loop filter for the PLL is included on-chip, minimizing component count, board space, and cost.

The device is based on PLL circuitry, therefore the CDCVF2509 requires a stabilization time to achieve phase lock of the feedback signal to the reference signal. This stabilization time is required following power up and application of a fixed-frequency, fixed-phase signal at CLK, and following any changes to the PLL reference or feedback signals. The PLL can be bypassed by strapping AVCC to ground.

The CDCVF2509A is characterized for operation from 0°C to 85°C.

For application information, see the High Speed Distribution Design Techniques for CDC509/516/2509/2510/2516 and Using CDC2509A/2510A PLL with Spread Spectrum Clocking (SSC) application notes.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

CDCVF2509PWR ACTIVE Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more