48-pin (PHP) package image

DRV3245AQPHPRQ1 ACTIVE

Automotive grade 1 12-V battery 3-phase gate driver unit with accurate current sensing & enhanced pr

ACTIVE custom-reels CUSTOM Custom reel may be available
open-in-new View alternates

Pricing

Qty Price
+

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins HTQFP (PHP) | 48
Operating temperature range (°C) -40 to 125
Package qty | Carrier 1,000 | LARGE T&R

Features for the DRV3245Q-Q1

  • AEC-Q100 qualified for automotive applications:
    • Device temperature grade 1: –40°C to +125°C, T A
  • SafeTI™semiconductor component
    • Developed according to the applicable requirements of ISO 26262
  • 4.5-V to 45-V operating voltage
  • Programmable peak gate drive currents up to 1A
  • Charge-pump gate driver for 100% Duty Cycle
  • Current-shunt amplifiers and phase comparators
    • A / C Device: 3 current-shunt amplifiers (1) and 3-phase comparators with status through SPI (1)
    • B Device: 2 current-shunt amplifiers and 3-phase comparators with real-time monitor through digital pins
    • S Device: 3 current-shunt amplifiers
  • 3-PWM or 6-PWM input control up to 20 kHz
  • Single PWM-mode commutation capability
  • Supports both 3.3-V and 5-V digital interface
  • Serial peripheral interface (SPI)
  • Thermally-enhanced 48-Pin HTQFP
  • Protection features:
    • Internal regulators, battery voltage monitor
    • SPI CRC
    • Clock monitor
    • Analog built-in self test
    • Programmable dead-time control
    • MOSFET shoot-through prevention
    • MOSFET V DS overcurrent monitors
    • Gate-source voltage real time monitor
    • Overtemperature warning and Shutdown

(1)C device : Low-drift offset high-precision amplifiers

Description for the DRV3245Q-Q1

The DRV3245Q-Q1 device is a FET gate driver IC for three-phase motor-drive applications designed according to the applicable requirements of ISO 26262 for functional safety applications. The device provides three half-bridge drivers each capable of driving a high-side and low-side N-channel MOSFET while also providing sophisticated protection and monitoring of the FETs. A charge-pump driver enables 100% duty cycle and supports low battery voltages during cold-crank operation. The integration of current-sense amplifiers, integrated phase comparators, and SPI-based configuration of the driver and its peripherals enable reduction of the bill of materials (BOM) and space on the printed circuit board (PCB) because of the elimination of most external and passive components.

The DRV3245Q-Q1 device also integrates diagnostics and protection for each internal block and provides support for common system diagnostic checks each of which can be instantiated and reported through SPI. This flexibility of the integrated features allows the device to integrate seamlessly into a variety of safety architectures.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more