20-pin (PWP) package image

DRV411AIPWP NOT RECOMMENDED FOR NEW DESIGNS

Hall-Effect Magnetic Sensor Signal Conditioning IC for Closed-Loop Applications

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DRV411AIPWPR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins HTSSOP (PWP) | 20
Operating temperature range (°C) -40 to 125
Package qty | Carrier 70 | TUBE

Features for the DRV411

  • Optimized for Symmetric Hall-Elements
    (for example, AKM HW-322, HW-302, or similar)
  • Spinning Current Hall Sensor Excitation
    • Elimination of Hall Sensor Offset and Drift
    • Elimination of 1/f Noise
  • Extended Current Measurement Range
    • H-Bridge Drive Capability: 250 mA
  • Precision Difference Amplifier:
    • Offset and Drift: 100 µV (max), 2 µV/°C (max)
    • System Bandwidth: 200 kHz
  • Precision Reference:
    • Accuracy: 0.2% (max)
    • Drift: 50 ppm/°C (max)
    • Pin-Selectable for 2.5 V, 1.65 V, and Ratiometric Mode
  • Overrange and Error Flags
  • Supply: 2.7 V to 5.5 V
  • Packages: 4-mm × 4-mm QFN and TSSOP-20 PowerPAD™
  • Temperature Range: –40°C to +125°C

Description for the DRV411

The DRV411 is designed to condition InSb Hall elements for use in closed-loop current-sensor modules. The DRV411 provides precision excitation circuitry for the Hall-element effectively eliminating the offset and offset-drift of the Hall element. This device also provides a 250-mA H-bridge for driving the sensor compensation coil as well a precision differential amplifier to generate the output signal. The 250-mA drive capability of the H-bridge roughly doubles the current measurement range compared to conventional single-ended drive methods.

The Hall sensor front-end circuit and the differential amplifier employ proprietary offset cancelling techniques. These techniques, along with a high-accuracy voltage reference, significantly improve the accuracy of the overall current-sensor module. The output voltage is pin-selectable to support a 2.5-V output for use with a 5-V power supply, as well as 1.65-V for 3.3-V sensors.

For optimum heat dissipation, the DRV411 is available in thermally enhanced 4-mm × 4-mm QFN and TSSOP-20 with PowerPAD packages. The DRV411 is specified for operation over the full extended industrial temperature range of –40°C to +125°C.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DRV411AIPWPR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more