14-pin (PW) package image

DRV602PW ACTIVE

3-Vrms DirectPath™; pop-free, variable input gain line driver

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DRV602PWR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins TSSOP (PW) | 14
Operating temperature range (°C) -40 to 85
Package qty | Carrier 90 | TUBE

Features for the DRV602

  • DirectPath™
    • Eliminates Pop/Clicks
    • Eliminates Output DC-Blocking Capacitors
    • Provides Flat Frequency Response 20Hz–20kHz
  • Low Noise and THD
    • SNR > 102 dB
    • Typical VN < 15 µVms
    • THD+N < 0.05% 20 Hz–20 kHz
  • Output Voltage into 2.5-k Load
    • 2 Vrms with 3.3-V Supply Voltage
    • 3 Vrms with 5-V Supply Voltage
  • 3Vrms Output Voltage into 2.5 k Load With 5V Supply Voltage
  • Differential Input
  • APPLICATIONS
    • Set-Top Boxes
    • PDP / LCD TV
    • Blu-ray Disc™, DVD-Players
    • Home Theater in a Box

DirectPath, TI FilterPro are trademarks of Texas Instruments.
Blu-ray Disc is a trademark of Blu-ray Disc Association.
All other trademarks are the property of their respective owners.

Description for the DRV602

The DRV602PW is a 3Vrms pop-free stereo line driver designed to allow the removal of the output dc-blocking capacitors for reduced component count and cost. The device is ideal for single supply electronics where size and cost are critical design parameters.

Designed using TI’s patented DirectPath™ technology, the DRV602 is capable of driving 3Vrms into a 2.5k load with 5V supply voltage. The device has differential inputs and uses external gain setting resistors, that supports a gain range of ±1V/V to ±10V/V. The use of external gain resistors also allows the implementation of a 2nd order low pass filter to compliment DAC’s and SOC converters. The line output of the DRV602 has ±8kV IEC ESD protection. The DRV602 (referred to as the ’602) has built-in shutdown control for pop-free on/off control.

Using the DRV602 in audio products can reduce component count compared to traditional methods of generating a 3Vrms output. The DRV602 doesn't require a power supply greater than 5V to generate its 8.5VPP output, nor does it require a split rail power supply. The DRV602 integrates its own charge pump to generate a negative supply rail that provides a clean, pop-free ground biased 3Vrms output.

The DRV602 is available in a 14 pin TSSOP package.

If higher SNR, trimmed DC-offset and external undervoltage-mute functions are beneficial in the application, TI recommends the footprint compatible DRV603 (SLOS617).

For a stereo line and stereo HP driver see DRV604 (SLOS659).

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DRV602PWR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more