48-pin (PHP) package image

DRV83055PHP ACTIVE

45-V max 3-phase smart gate driver with current shunt amplifiers & SPI

open-in-new View alternates

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DRV83055PHPR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 1,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins HTQFP (PHP) | 48
Operating temperature range (°C) -40 to 125
Package qty | Carrier 250 | JEDEC TRAY (10+1)

Features for the DRV8305

  • 4.4-V to 45-V Operating Voltage
  • 1.25-A and 1-A Peak Gate Drive Currents
  • Programmable High- and Low-Side Slew-Rate Control
  • Charge-Pump Gate Driver for 100% Duty Cycle
  • Three Integrated Current-Shunt Amplifiers
  • Integrated 50-mA LDO (3.3-V and 5-V Option)
  • 3-PWM or 6-PWM Input Control up to 200 kHz
  • Single PWM-Mode Commutation Capability
  • Supports Both 3.3-V and 5-V Digital Interface
  • Serial Peripheral Interface (SPI) for Device Settings and Fault Reporting
  • Thermally-Enhanced 48-Pin HTQFP
  • Protection Features:
    • Fault Diagnostics and MCU Watchdog
    • Programmable Dead-Time Control
    • MOSFET Shoot-Through Prevention
    • MOSFET VDS Overcurrent Monitors
    • Gate-Driver Fault Detection
    • Reverse Battery-Protection Support
    • Limp Home-Mode Support
    • Overtemperature Warning and Shutdown

Description for the DRV8305

The DRV8305 device is a gate driver IC for three-phase motor-drive applications. The device provides three high-accuracy and temperature compensated half-bridge drivers, each capable of driving a high-side and low-side N-channel MOSFET. A charge pump driver supports 100% duty cycle and low-voltage operation. The device can tolerate load dump voltages up to 45-V.

The DRV8305 device includes three bidirectional current-shunt amplifiers for accurate low-side current measurements that support variable gain settings and an adjustable offset reference.

The DRV8305 device has an integrated voltage regulator (3.3-V or 5-V) to support an MCU or other system power requirements. The voltage regulator can be interfaced directly with a standard LIN physical interface to allow low system standby and sleep currents.

The gate driver uses automatic handshaking when switching to prevent current shoot through. The VDS of both the high-side and low-side MOSFETs is accurately sensed to protect the external MOSFETs from overcurrent conditions. The SPI provides detailed fault reporting, diagnostics, and device configurations such as gain options for the current shunt amplifier, individual MOSFET overcurrent detection, and gate-drive slew-rate control.

Device Options: DRV8305N: Voltage reference DRV83053: 3.3-V, 50-mA LDO DRV83055: 5-V, 50-mA LDO

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DRV83055PHPR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 1,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more