24-pin (RGE) package image

DRV8424RGER ACTIVE

35-V, 2.5-A bipolar stepper driver with integrated current sensing & 1/256 microstepping

ACTIVE custom-reels CUSTOM Custom reel may be available
open-in-new View alternates

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RGE) | 24
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the DRV8424

  • PWM microstepping stepper motor driver
    • Simple STEP/DIR interface
    • Up to 1/256 microstepping indexer
  • Integrated current sense functionality
    • No sense resistors required
    • ±5% full-scale current accuracy
  • Smart tune decay technology, fixed slow, and mixed decay options
  • 4.5 to 33-V operating supply voltage range
  • Low RDS(ON):
    • DRV8424: 330 mΩ HS + LS at 24 V, 25°C
    • DRV8425: 550 mΩ HS + LS at 24 V, 25°C
  • High current capacity per bridge
    • DRV8424: 4 A peak, 2.5 A full-scale, 1.8 A rms
    • DRV8425: 3.2 A peak, 2 A full-scale, 1.4 A rms
  • Pin to pin compatible with -

  • Configurable off-time PWM chopping
    • 7-µs, 16-µs, 24-µs, or 32-µs.
  • Supports 1.8-V, 3.3-V, 5.0-V Logic Inputs
  • Low-Ccrrent sleep mode (2 µA)
  • Spread spectrum clocking for low electromagnetic interference (EMI)
  • Small package and footprint
  • Protection features
    • VM undervoltage lockout (UVLO)
    • Charge pump undervoltage (CPUV)
    • Overcurrent protection (OCP)
    • Thermal shutdown (OTSD)
    • Fault condition output (nFAULT)

Description for the DRV8424

The DRV8424/25 are stepper motor drivers for industrial and consumer applications. The device is fully integrated with two N-channel power MOSFET H-bridge drivers, a microstepping indexer, and integrated current sensing. The DRV8424 is capable of driving up to 2.5-A full-scale output current; and the DRV8425 is capable of driving up to 2-A full-scale output current (dependent on PCB design).

The DRV8424/25 use an internal current sense architecture to eliminate the need for two external power sense resistors, saving PCB area and system cost. The devices use an internal PWM current regulation scheme selectable between smart tune, slow and mixed decay options. Smart tune automatically adjusts for optimal current regulation, compensates for motor variation and aging effects and reduces audible noise from the motor.

A simple STEP/DIR interface allows an external controller to manage the direction and step rate of the stepper motor. The device can be configured in full-step to 1/256 microstepping. A low-power sleep mode is provided using a dedicated nSLEEP pin. Protection features are provided for supply undervoltage, charge pump faults, overcurrent, short circuits, and overtemperature. Fault conditions are indicated by the nFAULT pin.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more