5-pin (DBV) package image

INA180A1QDBVRQ1 ACTIVE

AEC-Q100, 26V, 350kHz current sense amplifier

ACTIVE custom-reels CUSTOM Custom reel may be available
open-in-new View alternates

Pricing

Qty Price
+

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOT-23 (DBV) | 5
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the INA180-Q1

  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C ≤ TA ≤ +125°C
    • HBM ESD classification level 2
    • CDM ESD classification level C6
  • Functional Safety-Capable
  • Common-mode range (VCM): –0.2 V to +26 V
  • High bandwidth: 350 kHz (A1 devices)
  • Offset voltage:
    • ±150 µV (maximum) at VCM = 0 V
    • ±500 µV (maximum) at VCM = 12 V
  • Output slew rate: 2 V/µs
  • Accuracy:
    • ±1% gain error (maximum)
    • 1-µV/°C offset drift (maximum)
  • Gain options:
    • 20 V/V (A1 devices)
    • 50 V/V (A2 devices)
    • 100 V/V (A3 devices)
    • 200 V/V (A4 devices)
  • Quiescent current: 260 µA maximum (INA180-Q1)

Description for the INA180-Q1

The INA180 -Q1, INA2180 -Q1, and INA4180 -Q1 (INAx180 -Q1) current sense amplifiers are designed for cost-optimized applications. These devices are part of a family of current-sense amplifiers (also called current-shunt monitors) that sense voltage drops across current-sense resistors at common-mode voltages from –0.2 V to +26 V, independent of the supply voltage. The INAx180 -Q1 integrate a matched resistor gain network in four, fixed-gain device options: 20 V/V, 50 V/V, 100 V/V, or 200 V/V. This matched gain resistor network minimizes gain error and reduces the temperature drift.

All these devices operate from a single 2.7-V to 5.5-V power supply. The single-channel INA180 -Q1 draws a maximum supply current of 260 µA; whereas, the dual-channel INA2180 -Q1 draws a maximum supply current of 500 µA, and the quad channel draws a maximum supply current of 900 µA.

The INA180 -Q1 is available in a 5-pin, SOT-23 package with two different pin configurations. The INA2180 -Q1 is available in a 8-pin, VSSOP package. The INA4180 -Q1 is available in a 14-pin, TSSOP package. All device options are specified over the extended operating temperature range of –40°C to +125°C.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more