8-pin (DWV) package image

ISO1042BDWV ACTIVE

Isolated CAN transceiver with 70-V bus fault protection & flexible data rate

open-in-new View alternates

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ISO1042BDWVR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 1,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOIC (DWV) | 8
Operating temperature range (°C) -40 to 125
Package qty | Carrier 64 | TUBE

Features for the ISO1042

  • Meets the ISO 11898-2:2016 physical layer standard
  • Supports classic CAN up to 1 Mbps and FD (Flexible Data Rate) up to 5 Mbps
  • Low loop delay: 152 ns
  • Protection features
    • DC bus fault protection voltage: ±70 V
    • HBM ESD tolerance on bus pins: ±16 kV
    • Driver Dominant Time Out (TXD DTO)
    • Undervoltage protection on VCC1 and VCC2
  • Common-Mode Voltage Range: ±30 V
  • Ideal passive, high impedance bus terminals when unpowered
  • High CMTI: 100 kV/µs
  • VCC1 voltage range: 1.71 V to 5.5 V
    • Supports 1.8-V, 2.5-V, 3.3-V and 5.0-V logic interface to the CAN controller
  • VCC2 Voltage Range: 4.5 V to 5.5 V
  • Robust Electromagnetic Compatibility (EMC)
    • System-level ESD, EFT, and surge immunity
    • Low emissions
  • Ambient Temperature Range: –40°C to +125°C
  • 16-SOIC and 8-SOIC package options
  • Automotive version available: ISO1042-Q1
  • Safety-related certifications:
    • 7071-VPK VIOTM and 1500-VPK VIORM (Reinforced and Basic Options) per DIN VDE V 0884-11:2017-01
    • 5000-VRMS Isolation for 1 Minute per UL 1577
    • IEC 60950-1, IEC 60601-1 and EN 61010-1 certifications
    • CQC, TUV and CSA certifications

Description for the ISO1042

The ISO1042 device is a galvanically-isolated controller area network (CAN) transceiver that meets the specifications of the ISO11898-2 (2016) standard. The ISO1042 device offers ±70-V DC bus fault protection and ±30-V common-mode voltage range. The device supports up to 5-Mbps data rate in CAN FD mode allowing much faster transfer of payload compared to classic CAN. This device uses a silicon dioxide (SiO2) insulation barrier with a withstand voltage of 5000 VRMS and a working voltage of 1060 VRMS. Electromagnetic compatibility has been significantly enhanced to enable system-level ESD, EFT, surge, and emissions compliance. Used in conjunction with isolated power supplies, the device protects against high voltage, and prevents noise currents from the bus from entering the local ground. The ISO1042 device is available for both basic and reinforced isolation (see Reinforced and Basic Isolation Options). The ISO1042 device supports a wide ambient temperature range of –40°C to +125°C. The device is available in the SOIC-16 (DW) package and a smaller SOIC-8 (DWV) package.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ISO1042BDWVR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 1,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more