8-pin (D) package image

ISO1640BQDRQ1 ACTIVE

Automotive, hot-swappable, robust-EMC bidirectional I2C isolator with bidirectional clock

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOIC (D) | 8
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the ISO1640-Q1

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • VDA320 Compliant
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature
    • Device HBM ESD Classification Level 3A
    • Device CDM ESD Classification Level C6
  • Robust Isolated Bidirectional, I2C Compatible, Communication
    • ISO1640 -Q1: Bidirectional SDA and SCL communication
    • Hot-Swappable SDA and SCL
  • Bidirectional data transfer up to 1.7 MHz Operation
  • Robust isolation barrier with enhanced EMC:
    • >100-year projected lifetime at 450 VRMS working voltage (D-8) and 1500 VRMS working voltage (DW-16)
    • Up to 5000 VRMS isolation rating per UL1577
    • Up to 10 kV reinforced surge capability
    • ±100 kV/µs typical CMTI
    • ±8 kV IEC-ESD 61000-4-2 contact discharge protection across isolation barrier
    • Same side ±8 kV IEC-ESD unpowered contact discharge on SCL2 and SDA2 (Side 2)
  • Supply range: 3 V to 5.5 V (Side 1) and 2.25 V to 5.5 V (Side 2)
  • Open-drain outputs with 3.5-mA (Side 1) and 50-mA (Side 2) current-sink capability
  • Max capacitive load: 80 pF (Side 1) and 400 pF (Side 2)
  • 16-SOIC (DW-16) and 8-SOIC (D-8) Package Options
  • –40°C to +125°C Operating Temperature
  • Safety-Related Certifications (planned):
    • UL 1577 Component Recognition Program
    • DIN VDE V 0884-11
    • IEC 62368-1, IEC 61010-1, IEC 60601-1 and GB4943.1-2011 certifications

Description for the ISO1640-Q1

The ISO1640-Q1 (ISO164x-Q1) device is a hot swappable, low-power, bidirectional isolator that is compatible with I2C interfaces. The ISO164x supports UL 1577 isolation ratings of 5000 VRMS in the 16-DW package, and 3000 VRMS in the 8-D package. Each I2C isolation channel in this low emissions device has a logic input and open drain output separated by a double capacitive silicon dioxide (SiO2) insulation barrier. This family includes basic and reinforced insulation devices certified by VDE, UL, CSA, TUV and CQC. The ISO1640-Q1 has two isolated bidirectional channels for clock and data lines. ISO1640-Q1 integrates logic required to support bidirectional channels, providing a much simpler design and smaller footprint when compared to optocoupler-based solutions.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more