Packaging information
Package | Pins WSON (NHR) | 16 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 4,500 | LARGE T&R |
Features for the LDC1051
- Remote Sensor Placement (Decoupling The LDC From
Harsh Environments) - High Durability (By Virtue Of Contactless Operation)
- Higher Flexibility For System Design (Using Coils
Or Springs As Sensors) - Insensitive to Non-conductive Environmental Interferers
(such As Dirt, Dust, Oil etc.) - Magnet-free Operation
- Supply Voltage: 5 V, typ
- Supply Voltage, IO: 1.8V to 5.5V
- Stand-by Current: 250µA, typ
- Rp Resolution: 8-bit
- LC Frequency Range: 5kHz to 5MHz
Description for the LDC1051
Inductive sensing is a contactless, short-range sensing technology enabling high-resolution and low-cost position sensing of conductive targets, even in harsh environments. Using a coil or spring as a sensor, the LDC1051 inductance-to-digital converter provides system designers a way to achieve high performance and reliability at a lower system cost than other competing solutions.
The LDC1051 is pin compatible with the LDC1000 (16-bit Rp/24-bit L) and the LDC1041 (8-bit Rp/24-bit L). This family of devices offers system designers different resolution options based on their application and system requirements.
The LDC1051 is available in a 5mm x 4mm WSON-16 package. Device programming via SPI allows for easy configuration using a microcontroller.