Packaging information
Package | Pins WSON (NGL) | 8 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 4,500 | LARGE T&R |
Features for the LM4809
- Active-Low Shutdown Mode
- "Click and Pop" Reduction Circuitry
- Low Shutdown Current
- WSON, MSOP, and SOIC Surface Mount Packaging
- No Bootstrap Capacitors Required
- Unity-Gain Stable
Key Specifications
- THD+N at 1kHz at 105mW Continuous Average Power into 16Ω 0.1% (typ)
- THD+N at 1kHz at 70mW Continuous Average Power into 32Ω 0.1% (typ)
- Shutdown Current 0.4µA (typ)
All trademarks are the property of their respective owners.
Description for the LM4809
The LM4809 is a dual audio power amplifier capable of delivering 105mW per channel of continuous average power into a 16Ω load with 0.1% (THD+N) from a 5V power supply.
Boomer audio power amplifiers were designed specifically to provide high quality output power with a minimal amount of external components. Since the LM4809 does not require bootstrap capacitors or snubber networks, it is optimally suited for low-power portable systems.
The unity-gain stable LM4809 can be configured by external gain-setting resistors.
The LM4809 features an externally controlled, active-low, micropower consumption shutdown mode, as well as an internal thermal shutdown protection mechanism.