Product details

Audio input type Analog Input Architecture Class-AB Speaker channels (max) Stereo Rating Catalog Load (min) (Ω) 3 Output power (W) 5 SNR (dB) 97 THD + N at 1 kHz (%) 0.3 Iq (typ) (mA) 7.5 Control interface Hardware Analog supply (min) (V) 2 Analog supply voltage (max) (V) 5.5 PSRR (dB) 67 Operating temperature range (°C) -40 to 85
Audio input type Analog Input Architecture Class-AB Speaker channels (max) Stereo Rating Catalog Load (min) (Ω) 3 Output power (W) 5 SNR (dB) 97 THD + N at 1 kHz (%) 0.3 Iq (typ) (mA) 7.5 Control interface Hardware Analog supply (min) (V) 2 Analog supply voltage (max) (V) 5.5 PSRR (dB) 67 Operating temperature range (°C) -40 to 85
HTSSOP (PWP) 20 41.6 mm² 6.5 x 6.4
  • Input Mux Control and Two Separate Inputs Per Channel
  • Stereo Headphone Amplifier Mode
  • “Click and Pop” Suppression Circuitry
  • Thermal Shutdown Protection Circuitry
  • PCB Area-Saving DSBGA and Thin DSBGA Packages
  • TSSOP and HTSSOP and WQFN Packages

Key Specifications

  • PO at 1% THD+N
    • LM4873LQ, 3Ω, 4Ω Loads 2.4W (typ), 2.1 W (typ)
    • LM4873MTE-1, 3Ω, 4Ω loads 2.4W (typ), 2.1 W (typ)
    • LM4873IBL, 8Ω Load 1.1 W (typ)
    • LM4873MTE, 4Ω 1.9 W (typ)
    • LM4873, 8Ω 1.1 W (typ)
  • Single-Ended Mode THD+N  at 75 mW Into 32Ω 0.5 % (max)
  • Shutdown Current 0.7 µA (typ)
  • Supply Voltage Range 2 to 5.5 V

All trademarks are the property of their respective owners.

  • Input Mux Control and Two Separate Inputs Per Channel
  • Stereo Headphone Amplifier Mode
  • “Click and Pop” Suppression Circuitry
  • Thermal Shutdown Protection Circuitry
  • PCB Area-Saving DSBGA and Thin DSBGA Packages
  • TSSOP and HTSSOP and WQFN Packages

Key Specifications

  • PO at 1% THD+N
    • LM4873LQ, 3Ω, 4Ω Loads 2.4W (typ), 2.1 W (typ)
    • LM4873MTE-1, 3Ω, 4Ω loads 2.4W (typ), 2.1 W (typ)
    • LM4873IBL, 8Ω Load 1.1 W (typ)
    • LM4873MTE, 4Ω 1.9 W (typ)
    • LM4873, 8Ω 1.1 W (typ)
  • Single-Ended Mode THD+N  at 75 mW Into 32Ω 0.5 % (max)
  • Shutdown Current 0.7 µA (typ)
  • Supply Voltage Range 2 to 5.5 V

All trademarks are the property of their respective owners.

The LM4873 is a dual bridge-connected audio power amplifier which, when connected to a 5V supply, will deliver 2.1W to a 4Ω load or 2.4W to a 3Ω load with less than 1.0% THD+N (see Notes below). In addition, the headphone input pin allows the amplifiers to operate in single-ended mode when driving stereo headphones. A MUX control pin allows selection between the two stereo sets of amplifier inputs. The MUX control can also be used to select two different closed-loop responses.

Boomer audio power amplifiers were designed specifically to provide high quality output power from a surface mount package while requiring few external components. To simplify audio system design, the LM4873 combines dual bridge speaker amplifiers and stereo headphone amplifiers on one chip.

The LM4873 features an externally controlled, low-power consumption shutdown mode, a stereo headphone amplifier mode, and thermal shutdown protection. It also utilizes circuitry to reduce “clicks and pops” during device turn-on.

Note: An LM4873MTE-1, LM4873MTE, or LM4873LQ that has been properly mounted to a circuit board will deliver 2.1W into 4Ω. The other package options for the LM4873 will deliver 1.1W into 8Ω. See the sections for further information concerning the LM4873MTE-1, LM4873MTE, and the LM4873LQ.

Note: An LM4873MTE-1, LM4873MTE, or LM4873LQ that has been properly mounted to a circuit board and forced-air cooled will deliver 2.4W into 3Ω.

The LM4873 is a dual bridge-connected audio power amplifier which, when connected to a 5V supply, will deliver 2.1W to a 4Ω load or 2.4W to a 3Ω load with less than 1.0% THD+N (see Notes below). In addition, the headphone input pin allows the amplifiers to operate in single-ended mode when driving stereo headphones. A MUX control pin allows selection between the two stereo sets of amplifier inputs. The MUX control can also be used to select two different closed-loop responses.

Boomer audio power amplifiers were designed specifically to provide high quality output power from a surface mount package while requiring few external components. To simplify audio system design, the LM4873 combines dual bridge speaker amplifiers and stereo headphone amplifiers on one chip.

The LM4873 features an externally controlled, low-power consumption shutdown mode, a stereo headphone amplifier mode, and thermal shutdown protection. It also utilizes circuitry to reduce “clicks and pops” during device turn-on.

Note: An LM4873MTE-1, LM4873MTE, or LM4873LQ that has been properly mounted to a circuit board will deliver 2.1W into 4Ω. The other package options for the LM4873 will deliver 1.1W into 8Ω. See the sections for further information concerning the LM4873MTE-1, LM4873MTE, and the LM4873LQ.

Note: An LM4873MTE-1, LM4873MTE, or LM4873LQ that has been properly mounted to a circuit board and forced-air cooled will deliver 2.4W into 3Ω.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LM4873 Dual 2.1W Audio Amplifier Plus Stereo Headphone Function datasheet (Rev. E) 02 May 2013

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos