20-pin (YZR) package image

LM49150TL/NOPB ACTIVE

1.25-W, mono Class-D audio amplifier with integrated 135-mW earpiece amp & 42-mW headphone amp

ACTIVE custom-reels CUSTOM Custom reel may be available
open-in-new View alternates

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SNAGCU
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins DSBGA (YZR) | 20
Operating temperature range (°C) -40 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the LM49150

  • E2S Class D Amplifier
  • Ground Referenced Headphone Outputs — Eliminates Output Coupling Capacitors
  • I2C Volume and Mode Control
  • Mono Earpiece Amplifier
  • Flexible Output for Speaker and Headphone Output
  • 20–Bump DSBGA Package
  • Soft Enable Function
  • “Click and Pop” Suppression Circuitry
  • Thermal Shutdown Protection
  • Low Supply Current
  • Micro-Power Shutdown

Key Specifications

  • Output power at VDD = 5V:
    • Speaker: RL = 8Ω BTL, THD+N ≤ 1%: 1.25W (typ)
    • Headphone: RL = 32Ω SE, THD+N ≤ 1%: 42mW (typ)
    • Earpiece: RL = 8Ω SE, THD+N ≤ 1%: 135mW (typ)
  • Output power at VDD = 3.3V:
    • Speaker: RL = 8Ω BTL, THD+N ≤ 1%: 520mW (typ)
    • Headphone: RL = 32Ω BTL, THD+N ≤ 1%: 42mW (typ)
    • Earpiece: RL = 8Ω SE, THD+N ≤ 1%: 35mW (typ)
  • Output Offset
    • LS Mode: 9mV (typ)
    • HP Mode: 1mV (typ)
    • Earpiece: 1mV (typ)
  • Single Supply Operation (VDD): 2.7 to 5.5V
  • I2C Single Supply Operation: 1.7 to 5.5V

All trademarks are the property of their respective owners.

Description for the LM49150

The LM49150 is a fully integrated audio subsystem designed for portable handheld applications such as cellular phones. Part of TI's PowerWise product family, the LM49150 consumes very low power in the various modes of operation and still providing great audio performance. The LM49150 combines a 1.25W mono E2S (Enhanced Emission Suppression) class D amplifier, 135mW Class AB earpiece amplifier, 42mW/channel stereo ground reference headphone amplifiers, volume control, and mixing circuitry into a single device.

The filterless class D amplifier delivers 1.25W into an 8Ω load with <1% THD+N with a 5V supply. The E2S class D amplifier features a patented, ultra low EMI PWM architecture that significantly reduces RF emissions while preserving audio quality. The 42mW/channel headphone drivers feature TI’s ground referenced architecture that creates a ground-referenced output from a single supply, eliminating the need for bulky and expensive DC-blocking capacitors, saving space and minimizing cost.

The LM49150 features a fully differential mono input, and two single-ended stereo inputs. The three inputs can be mixed/multiplexed to either the speaker or headphone amplifiers. Each input channel has an independent, 32-step digital volume control. The headphone output stage features an additional, 8-step gain control, while the speaker output stage has a selectable 6dB or 12dB gain. The mixer, volume control and device mode select are controlled through an I2C compatible serial interface.

The LM49150’s superior click and pop suppression eliminates audible transients on power-up/down and during shutdown. The LM49150 is available in a ultra-small 20-bump DSBGA package (2.225mm X 2.644mm).

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more