Packaging information
Package | Pins UQFN (RMS) | 14 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 3,000 | LARGE T&R |
Features for the LMH3401
- Excellent Single-Ended to Differential Conversion Performance from DC to 2 GHz
- 7-GHz, –3-dB Bandwidth
- Excellent HD2 and HD3 to 2 GHz:
- –96 (HD2), –102 (HD3) at 10 MHz
- –79 (HD2), –77 (HD3) at 500 MHz
- –64 (HD2), –72 (HD3) at 1 GHz
- –55 (HD2), –40 (HD3) at 2 GHz
- Best in Class OIP3 Performance to 2 GHz:
- 45 dBm at 200 MHz
- 33 dBm at 1 GHz
- 24 dBm at 2 GHz
- Fixed Single-Ended to Differential Voltage Gain: 16 dB
- Noise Figure: 9 dB at 200 MHz (RS = 50 Ω)
- Slew Rate: 18,000 V/µs
- Supports Single-Supply or Split-Supply Operation
- Powered-Down Feature
- Supply Current: 55 mA
Description for the LMH3401
The LMH3401 is a very high-performance, differential amplifier optimized for radio frequency (RF), intermediate frequency (IF), or high-speed, time-domain applications. This device is ideal for dc- or ac-coupled applications that require a single-ended to differential conversion when driving an analog-to-digital converter (ADC). The LMH3401 generates very low levels of second-order and third-order distortion when operating in single-ended-input to differential-output or differential-input to differential-output mode.
The on-chip resistors simplify printed circuit board (PCB) implementation and provide the highest performance over the usable bandwidth of 2 GHz. This performance makes the LMH3401 ideal for applications such as test and measurement, broadband communications, and high-speed data acquisition. A common-mode reference input pin is provided to align the amplifier output common-mode with the ADC input requirements. Use this device with power supplies between 3.3 V and 5.0 V; dual-supply operation is supported when required by the application.
This level of performance is achieved at a very low power level of 275 mW when a 5.0-V supply is used. A power-down feature is also available for power savings. The LMH3401 is fabricated in Texas Instruments' advanced complementary BiCMOS process and is available in a space-saving, 14-lead UQFN package with a specified operating temperature range of –40°C to 85°C.