Packaging information
Package | Pins WQFN (RTV) | 32 |
Operating temperature range (°C) -40 to 105 |
Package qty | Carrier 250 | SMALL T&R |
Features for the LMK00334-Q1
- AEC-Q100 Qualified for Automotive Applications:
- Device Temperature Grade 2: –40°C to 105°C Ambient Operating Temperature Range
- Device HBM ESD Classification Level 2
- Device CDM ESD Classification Level C5
- Device MM ESD Classification Level M2
- 3:1 Input multiplexer
- Two universal inputs operate up to 400 MHz and accept LVPECL, LVDS, CML, SSTL, HSTL, HCSL, or single-ended clocks
- One crystal input accepts a 10- to 40-MHz crystal or single-ended clock
- Two banks with two differential outputs each
- HCSL, or Hi-Z (selectable)
- Additive RMS phase
jitter for PCIe Gen3/Gen4 at 100 MHz:
- 30 fs RMS (typical)
- High PSRR: –72 dBc at 156.25 MHz
- LVCMOS output with synchronous enable input
- Pin-controlled configuration
- VCC core supply: 3.3 V ± 5%
- Three independent VCCO output supplies: 3.3 V, 2.5 V ± 5%
- Industrial temperature range: –40°C to +105°C
- 32-pin WQFN (5 mm × 5 mm)
Description for the LMK00334-Q1
The LMK00334 -Q1 device is a 4-output HCSL fanout buffer intended for high-frequency, low-jitter clock, data distribution, and level translation. It is capable of distributing the reference clock for ADCs, DACs, multi-gigabit ethernet, XAUI, fibre channel, SATA/SAS, SONET/SDH, CPRI, and high-frequency backplanes.
The input clock can be selected from two universal inputs or one crystal input. The selected input clock is distributed to two banks of two HCSL outputs and one LVCMOS output. The LVCMOS output has a synchronous enable input for runt-pulse-free operation when enabled or disabled. The LMK00334 -Q1 operates from a 3.3-V core supply and three independent 3.3-V or 2.5-V output supplies.
The LMK00334 -Q1 provides high performance, versatility, and power efficiency, making it ideal for replacing fixed-output buffer devices while increasing timing margin in the system.