Packaging information
Package | Pins VQFN (RGZ) | 48 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 2,500 | LARGE T&R |
Features for the LMK05318B
- One
Digital Phase-Locked Loop (DPLL) With:
- Hitless Switching: ±50-ps Phase Transient
- Programmable Loop Bandwidth With Fastlock
- Standards-Compliant Synchronization and Holdover Using a Low-Cost TCXO/OCXO
- Two
Analog Phase-Locked Loops (APLLs) With Industry-Leading Jitter Performance:
- 50-fs RMS Jitter at 312.5 MHz (APLL1)
- 125-fs RMS Jitter at 155.52 MHz (APLL2)
- Two
Reference Clock Inputs
- Priority-Based Input Selection
- Digital Holdover on Loss of Reference
- Eight Clock Outputs
with Programmable
Drivers
- Up to Six Different Output Frequencies
- AC-LVDS, AC-CML, AC-LVPECL, HCSL, and 1.8-V LVCMOS Output Formats
- EEPROM / ROM for Custom Clocks on Power-Up
- Flexible Configuration Options
- 1 Hz (1 PPS) to 800 MHz on Input and Output
- XO/TCXO/OCXO Input: 10 to 100 MHz
- DCO Mode: < 0.001 ppb/Step for Precise Clock Steering (IEEE 1588 PTP Slave)
- Advanced Clock Monitoring and Status
- I2C or SPI Interface
- PSNR: –83 dBc (50-mVpp Noise on 3.3-V Supply)
- 3.3-V Supply With 1.8-V, 2.5-V, or 3.3-V Outputs
- Industrial Temperature Range: –40 °C to +85 °C
Description for the LMK05318B
The LMK05318B is high-performance network synchronizer clock device that provides jitter cleaning, clock generation, advanced clock monitoring, and superior hitless switching performance to meet the stringent timing requirements of communications infrastructure and industrial applications. The ultra-low jitter and high power supply noise rejection (PSNR) of the device can reduce bit error rates (BER) in high-speed serial links.
The device can generate output clocks with 50-fs RMS jitter using TIs proprietary Bulk Acoustic Wave (BAW) VCO technology, independent of the jitter and frequency of the XO and reference inputs.