48-pin (RGZ) package image

LMK5B12204RGZR ACTIVE

Ultra-low jitter clock generator with network synchronization and BAW technology

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LMK5B12204RGZT ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RGZ) | 48
Operating temperature range (°C) -40 to 85
Package qty | Carrier 2,500 | LARGE T&R

Features for the LMK5B12204

  • One Digital Phase-Locked Loop (DPLL) With:
    • Hitless Switching: ±50-ps Phase Transient
    • Programmable Loop Bandwidth With Fastlock
    • Standards-Compliant Synchronization and Holdover Using a Low-Cost TCXO/OCXO
  • Two Analog Phase-Locked Loops (APLLs) With Industry-Leading Jitter Performance:
    • 50-fs RMS Jitter at 312.5 MHz (APLL1)
    • 125-fs RMS Jitter at 155.52 MHz (APLL2)
  • Two Reference Clock Inputs
    • Priority-Based Input Selection
    • Digital Holdover on Loss of Reference
  • Four Clock Outputs with Programmable Drivers
    • Up to Four Different Output Frequencies
    • AC-LVDS, AC-CML, AC-LVPECL, HCSL, and 1.8-V LVCMOS Output Formats
  • EEPROM / ROM for Custom Clocks on Power-Up
  • Flexible Configuration Options
    • 1 Hz (1 PPS) to 800 MHz on Input
    • XO/TCXO/OCXO Input: 10 to 100 MHz
    • DCO Mode: < 0.001 ppb/Step for Precise Clock Steering (IEEE 1588 PTP Slave)
    • Advanced Clock Monitoring and Status
    • I2C or SPI Interface
  • PSNR: –83 dBc (50-mVpp Noise on 3.3-V Supply)
  • 3.3-V Supply With 1.8-V, 2.5-V, or 3.3-V Outputs
  • Industrial Temperature Range: –40 °C to +85 °C

Description for the LMK5B12204

The LMK5B12204 is high-performance network synchronizer clock device that provides jitter cleaning, clock generation, advanced clock monitoring, and superior hitless switching performance to meet the stringent timing requirements of communications infrastructure and industrial applications. The ultra-low jitter and high power supply noise rejection (PSNR) of the device can reduce bit error rates (BER) in high-speed serial links.

The device can generate output clocks with 50-fs RMS jitter using TI’s proprietary Bulk Acoustic Wave (BAW) VCO technology, independent of the jitter and frequency of the XO and reference inputs.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LMK5B12204RGZT ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more