Product details

Gain range (dB) Fixed Gain 20dB Iq (typ) (mA) 0.072 Interface type Analog 3 Wire Operating temperature range (°C) -40 to 85 Rating Catalog
Gain range (dB) Fixed Gain 20dB Iq (typ) (mA) 0.072 Interface type Analog 3 Wire Operating temperature range (°C) -40 to 85 Rating Catalog
DSBGA (YPD) 4 1.5625 mm² 1.25 x 1.25
  • (Typical LMV1031-20, 2V Supply; Unless Otherwise Noted)
  • Signal to Noise Ratio 62 dB
  • Output Voltage Noise (A-Weighted) −86 dBV
  • Low Supply Current 72 μA
  • Supply Voltage 2V to 5V
  • Input Impedance >100 MΩ
  • Max Input Signal 108 mVPP
  • Output Voltage 1.09V
  • Temperature Range −40°C to 85°C
  • Large Dome 4-Bump DSBGA Package with Improved Adhesion Technology

All trademarks are the property of their respective owners.

  • (Typical LMV1031-20, 2V Supply; Unless Otherwise Noted)
  • Signal to Noise Ratio 62 dB
  • Output Voltage Noise (A-Weighted) −86 dBV
  • Low Supply Current 72 μA
  • Supply Voltage 2V to 5V
  • Input Impedance >100 MΩ
  • Max Input Signal 108 mVPP
  • Output Voltage 1.09V
  • Temperature Range −40°C to 85°C
  • Large Dome 4-Bump DSBGA Package with Improved Adhesion Technology

All trademarks are the property of their respective owners.

The LMV1031 audio amplifier is an ideal replacement for the JFET preamplifier that is currently used in the electret microphones. The LMV1031 is optimized for applications that require extended battery life, such as Bluetooth communication links. The supply current for the LMV1031 is only 72 μA. This is a dramatic reduction from that required for a JFET equipped microphone. The LMV1031, with its separate output and supply pins, offers a higher PSRR and eliminates the need for additional external components.

The LMV1031 is ensured to operate from 2V to 5V supply voltage over the full temperature range, has a fixed voltage gain of 20 dB and enhanced SNR performance. The LMV1031 is optimized for an output biasing of 1.09V.

The LMV1031 has less than 200Ω of output impedance over the full audio bandwidth. The gain response of the LMV1031 is flat within the audio band and is stable over the temperature range.

The LMV1031 is available in a large dome 4-bump ultra thin DSBGA package that can easily fit on the PCB inside the miniature microphone metal can (package). This package is designed for microphone PCBs requiring 1 kg adhesion criteria.

The LMV1031 audio amplifier is an ideal replacement for the JFET preamplifier that is currently used in the electret microphones. The LMV1031 is optimized for applications that require extended battery life, such as Bluetooth communication links. The supply current for the LMV1031 is only 72 μA. This is a dramatic reduction from that required for a JFET equipped microphone. The LMV1031, with its separate output and supply pins, offers a higher PSRR and eliminates the need for additional external components.

The LMV1031 is ensured to operate from 2V to 5V supply voltage over the full temperature range, has a fixed voltage gain of 20 dB and enhanced SNR performance. The LMV1031 is optimized for an output biasing of 1.09V.

The LMV1031 has less than 200Ω of output impedance over the full audio bandwidth. The gain response of the LMV1031 is flat within the audio band and is stable over the temperature range.

The LMV1031 is available in a large dome 4-bump ultra thin DSBGA package that can easily fit on the PCB inside the miniature microphone metal can (package). This package is designed for microphone PCBs requiring 1 kg adhesion criteria.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LMV1031-20 Amp for Internal 3-Wire Analog Microphones & External Preamp datasheet (Rev. B) 02 May 2013

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos