28-pin (PW) package image

PGA450TPWRQ1 ACTIVE

Ultrasonic Sensor Signal Processor with Integrated Microcontroller (MCU)

ACTIVE custom-reels CUSTOM Custom reel may be available
open-in-new View alternates

Pricing

Qty Price
+

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins TSSOP (PW) | 28
Operating temperature range (°C) -40 to 125
Package qty | Carrier 2,000 | LARGE T&R

Features for the PGA450-Q1

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature Range
    Measurements up to 7 Meters through Air
  • Dual NMOS Low-Side Drivers
  • Configurable Burst Generator
  • Low-Noise Amplifier
  • 12-Bit SAR ADC
  • Configurable Digital Bandpass Filter
  • Digital Signal Envelope Detect
  • On-Chip 8-Bit Microprocessor
  • LIN 2.1 Physical Interface and Protocol
  • Watchdog Timer
  • Four-Wire SPI for Testability and Programming
  • 8K Bytes of OTP
  • 768 Bytes of FIFO RAM
  • 256 Bytes of Scratchpad RAM
  • 8K Bytes of Development RAM
  • 32 Bytes of EEPROM for Application

All trademarks are the property of their respective owners.

Description for the PGA450-Q1

The PGA450-Q1 device is a fully integrated system-on-a-chip analog front-end for ultrasonic sensing in automotive park-assist, object-detection through air, level sensing in large tanks, and distance measurements for anti-collision and landing assist of unmanned systems (such as drones, cameras, and robots). This highly integrated device enables a small form-factor and cost-optimized solution compared to discrete ultrasonic-sensor solutions. The PGA450-Q1 device can measure distances ranging from less than 1 meter up to 7 meters, at a resolution of 1 cm depending on the transducer-transformer sensor pair used in the system.

The PGA450-Q1 device has an integrated 8051 8-bit microcontroller and OTP memory for program storage to process the echo signal and calculate the distance between the transducer and targeted object. Full programmability is available for optimization of specific end applications, and to accommodate a wide-range of closed-top or open-top transducers. Configurable variables include the number of transmit pulses, driving frequency, LNA gain, and comparison signal thresholds. External communication with the PGA450-Q1 device is capable through the LIN 2.1 protocol, SPI, or UART interfaces.

For all available packages, see the orderable addendum at the end of the data sheet.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more